Our website uses cookies. By continuing to use it, you agree to their use.
Further information
Agree
Are you right here?
We offer a local online shop for ###country###.
Change now
Stay here
Are you right here?
For ###country### we recommend our worldwide corporate online shop.
Change now
Stay here
WIKA online shop
Locations
WIKA online shop
Australia
Service/Info
Payment/Shipment
FAQ
Contact
About us
Your advantages
Pressure gauges
Digital pressure gauges
Pressure sensors
Pressure switches
Diaphragm seal systems
Valves and protective devices
Mounting accessories
Pressure
Dial thermometers
Resistance thermometers
Temperature transmitters
Temperature switches
Thermocouples
Thermowells
Temperature
Digital pressure gauges
Calibration
Login
Password forgotten?
Register
My Account
Overview
Account information
Address information
Orders
Logout
Total:
excl. GST &
shipping
To the shopping cart
Added items to the cart
×
To the shopping cart
Home
Temperature
Thermowells
Thermowell
Technical information
Model
TW15
Thermowell Diameter
12.7mm
Bore Diameter
6.5mm
Process Thread
1/2" BSPT
Connection to thermometer
1/2" NPT
Thermowell style
Parallel
available from stock (Germany)
available after production
available from stock (Germany)
available after production
To Suit Thermometer with Stem Length
2.5" (63mm)
4.0" (102mm)
Material
Price
A$ 49.30
A$ 60.80
Brass
524.21000
524.21002
Price
A$ 67.60
A$ 81.30
316 SS
524.11000
524.11001