Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model 612.20

Capsule pressure gauge, copper alloy

Stainless steel case, NS 63, 100 and 160


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetPM 06.02
Measuring systemcopper alloy
Casestainless steel
Movementcopper alloy
Bezel ringcam ring (bayonet type), stainless steel
Accuracy classclass 1.6

Standard features

Windowflat instrument glass
Restrictorbrass, D 0.5

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Nominal size100 mm
Connector locationlower mount
Process connectionR 3/8 ISO 7
Mounting flange/bracket/bezelwithout
Scale range
PriceA$306.67
0 kPa...2,5 kPa9858873
0 kPa...10 kPa9857036
0 kPa...16 kPa9858890
0 kPa...25 kPa9858903
0 kPa...40 kPa9858911
Accessories