Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model 73

Gas-actuated thermometer

Stainless steel version


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetTM 73.01
Accuracy classclass 1 per EN 13190
Casestainless steel
Stem materialstainless steel

Standard features

Unit°C
Windowlaminated safety glass

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
ModelA73.100, nominal size 100, location of stem centre backR73.100, nominal size 100, location of stem lower bottomF73.100, nominal size 100, with capillary
Design of case mountingwithoutwithoutSurface mounting flange, stainless steelTriangular bezel with bracket, stainless steel
Capillary lengthwithoutwithout3 m3 m
Stem diameter12 mm12 mm12 mm12 mm
Connection design1, plain stem4, compression fitting, sliding on stem1, plain stem4, compression fitting, sliding on stem1, plain stem4, compression fitting, sliding on stem1, plain stem4, compression fitting, sliding on stem
Process connectionplain, without thread1/2 NPTplain, without thread1/2 NPTplain, without thread1/2 NPTplain, without thread1/2 NPT
Insertion length L1200 mm200 mm200 mm200 mm200 mm200 mm200 mm200 mm
Scale range
PriceA$430.15A$475.78A$430.15A$475.78A$640.33A$685.96A$569.25A$614.88
-40 °C ... +60 °C35941183594118-4
PriceA$430.15A$475.78A$430.15A$475.78A$563.51A$609.14A$569.25A$614.88
0 °C ... 120 °C35941153594115-435941143594114-435941173594117-435941093594109-4
PriceA$445.86A$445.86A$579.22A$624.85
0 °C ... 250 °C3594121359412235941203594120-4