Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model 910.12

Pressure gauge snubber

Brass, steel or stainless steel


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.03
brass, steel and stainless steel 1.4571
Medium temperaturemax. +120 °C

Standard features

Material sealing FPM
Permissible medium temperature-10...+120°C

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Nominal pressurePN max. 400 bar
Material bodyStainless steel 1.4571
Connection process side + instrument side
PriceA$59.63
G 1/2 B male + G 1/2 B female9091262
PriceA$65.53
1/2 NPT male + 1/2 NPT female0704547
PriceA$115.39
G 1/4 B male + G 1/4 B female1516094
PriceA$111.82
1/4 NPT male + 1/4 NPT female1449605