Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Models IV20, IV21

Block-and-bleed valve

2-valve manifold


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.19
Werkstoff Köper:Stainless steel 316L/1.4404
Werkstoff Köper: (Sonderwerkstoff sowie Monel, Hastelloy auf Anfrage)
Medium temperaturemax. +204°C with PTFE packing material
Medium temperaturemax. +538°C with graphite packing material

Standard features

VersionBlock and bleed valve, 2-valve manifold
Designsquare
Valve positionin-line
Material bodyStainless steel 316/316L
Vent connection1/4" NPT female with plug
Nominal pressure6000 psi / 420 bar
Material packingPTFE
Certificates accessoryNACE Sour Gas Service and Inspection certificate 3.1 according to EN 10204,body material

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Connection process side + instrument side
PriceA$189.44
1/2 NPT female - 1/2 NPT female14275313
PriceA$198.05
1/2 NPT male - 1/2 NPT female14275303
G 1/2 male - G 1/2 female14275097