Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model 910.14

Gauge adapter

for pressure measuring instruments


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.05

Standard features

Material bodyStainless steel 316/316L - 1.4401/1.4404 - S31600/S31603
Operating limitsup to 120°C, max. PN 420 bar
Certificates accessoryInspection certificate 3.1 according to EN 10204, body material

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Connection instrument sideG 1/2 female union1/2 NPT female
Connection process sideG 1/2 as per DIN 3852-2 Form A1/2 NPT male
Design
PriceA$158.00A$145.00
Rotatable gauge adapters (swivel adapters)110366722481001