Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model TW15

Thermowell


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Model TW15
Thermowell Diameter 12.7mm
Bore Diameter 6.5mm
Process Thread 1/2" BSPT                  
Connection to thermometer              1/2" NPT
Thermowell style Parallel

  • available from stock (Germany)
  • available after production
  • available from stock (Germany)
  • available after production
To Suit Thermometer with Stem Length 2.5" (63mm) 4.0" (102mm)
Material
Price A$ 64.36 A$ 79.37
Brass 524.21000 524.21002
Price A$ 88.25 A$ 106.12
316 SS 524.11000 524.11001