Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model TSD-30

Electronic temperature switch with display


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetTE 67.03
Material wetted partsstainless steel 316 Ti (1.4571)
Sensor diameter6.0 mm
Pressure Resistance150 bar

Standard features

Temperature range-20 ... +80 °C
Process connectionG 1/2 A DIN EN ISO 1179-2 (formerly DIN 3852-E)
SealingNBR


All listed versions are also possible with IO-Link output.

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Electrical connection5-pin locking plug M12 x 1
Output signaltwo switching output (PNP) + 4...20 mA
Probe length
PriceA$682.29
50 mm71043829
100 mm14047931
PriceA$692.70
150 mm14017268
PriceA$702.93
250 mm43690092