Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model PSD-4

Electronic pressure switch with display


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.86

Standard features

IO-Linkwithout
Unitbar
Process connectionG 1/4 A DIN EN ISO 1179-2 (formerly DIN 3852-E)
SealingNBR
ApprovalscULus
Test protocolwith test protocol

Accuracy 0.5 % of span
Power supply DC 15 ... 35 V

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Output signaltwo switching output (PNP/NPN) + 4...20 mA
Measuring range
PriceA$550.27
0...1 bar gauge14240471
0...2.5 bar gauge14240472
0...4 bar gauge14240474
0...6 bar gauge14240476
0...10 bar gauge14240481
0...16 bar gauge14240486
0...25 bar gauge14240488
0...40 bar gauge14240490
0...60 bar gauge14240492
0...100 bar gauge14240493
0...160 bar gauge14240494
0...250 bar gauge14240495
0...400 bar gauge14240496
0...600 bar gauge14242000
PriceA$579.46
-1...0 bar gauge14240469
-1...+1,5 bar gauge14240449
-1...+3 bar gauge14240463
-1...+9 bar gauge14240467