Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model A2G-10

Differential pressure gauge

For ventilation and air-conditioning, NS 110


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetPM 07.40
Nominal size110 mm
Accuracy classclass 3.0 (≤ 125 Pa Kl 5.0; ≤100 Pa Kl 10.0)
WindowMacrolon (UV-stabilized)

Standard features

Kind of measurementDifferential pressure gauge
Caseblack plastic
Set / drag pointerwithout
Ingress protectionIP 54

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
case fixingPanel mounting with 3 mounting screwedwall mounting with 3 mounting screwedwithout
Scale range
PriceA$189.83A$189.83A$151.26
0 kPa...0,05 kPa68001131
0 kPa...0,1 kPa68001139
0 kPa...0,25 kPa680011406800113268174010
PriceA$170.57A$170.57A$132.00
0 kPa...0,5 kPa680011416800113368001125
0 kPa...0,75 kPa6800114268001134
0 kPa...1,5 kPa680011446800113668001128
0 kPa...1,0 kPa680011436800113568001127
0 kPa...3 kPa680011456800113768001129
0 kPa...6 kPa680011466800113868001130
Frequently bought products