Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model CPG1500

Precision digital pressure gauge


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Casedie-cast aluminum
Power supply3 AA batteries
Specifications according to data sheetCT 10.51
Nominal size100 mm
Measuring systemstainless steel
CommunicationWIKA-Wireless

Standard features

Process connectionG 1/2 B
Accuracy0.1 % FS
Type of certificateAcceptance test certificate 3.1 in accordance with DIN EN 10204 (factory calibration)
CommunicationWIKA-Wireless
protective housing capincl. protective housing cap
Softwarewithout

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
data loggerwithoutIntegrated data logger
Measuring range
PriceA$1,259.88A$1,439.70
-1...+7 bar gauge6815263568158588
-1...+10 bar gauge4871207068156522
-1...+25 bar gauge6815264868158589
-1...+40 bar gauge6815264968157469
0...60 bar gauge6815067868158590
0...100 bar gauge1422702268157502
0...160 bar gauge4871304568158591
0...250 bar gauge6815272968158592
0...400 bar gauge6815265068156741
0...700 bar gauge6815265168157503
0...1000 bar gauge6815265268157504