Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model IV2

Block-and-bleed valve

2-valve manifold


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.19
Medium temperaturemax. +204°C [400°F] - PTFE
Medium temperaturemax. +538°C [1.000°F] - graphite
Medium temperaturemax. +180°C [356 °F] - TA-Luft/ISO15848
Body materialother materials also available on request

Standard features

VersionBlock and bleed valve, 2-valve manifold
Designsquare
Valve positionin-line
Material bodyStainless steel 316/316L - 1.4401/1.4404 - S31600/S31603
Vent connection1/4" NPT female with plug
Nominal pressure6000 psi / 420 bar
Material packingPTFE
Certificates accessoryNACE MR0175 Sour Gas Service & Inspection certificate 3.1, EN 10204, all wetted parts material

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Connection process side + instrument side
PriceA$249.81
G 1/2 male - G 1/2 female14275097
PriceA$238.96
1/2 NPT female - 1/2 NPT female14275313
PriceA$249.81
1/2 NPT male - 1/2 NPT female14275303