Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model 910.15

Syphon

For pressure measuring instruments


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.06
DIN 16282: U-form and trumpet form
Industrial standard: U-form and trumpet form
compact form
Max. Betriebsdruck u. Temperaturensteel
Max. Betriebsdruck u. Temperaturen104 bar / 400°C
Max. Betriebsdruck u. Temperaturen120 bar / 300°C
Max. Betriebsdruck u. Temperaturen160bar / 120°C
Max. Betriebsdruck u. Temperaturenstainless steel
Max. Betriebsdruck u. Temperaturen125 bar / 400°C
Max. Betriebsdruck u. Temperaturen135 bar / 300°C
Max. Betriebsdruck u. Temperaturen160bar / 120°C

Standard features

Certificates accessorywithout

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
DesignU-form  (DIN 16282 or similar)Trumpet form  (DIN 16282 or similar)Compact form
Material bodyStainless steel 1.4571Stainless steel 1.4571Stainless steel 1.4571
Nominal pressurePN max. 160 barPN max. 160 barPN max. 400 bar
Connection process side + instrument side
PriceA$203.09A$174.57A$290.88
1/2 NPT male + 1/2 NPT female0731277076334911585791