Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model A-10

Pressure transmitter

For general industrial applications


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.60
Wetted parts316L
Case316L

Standard features

Unitbar
Process connectionG 1/4 A DIN EN ISO 1179-2
SealingNBR
Permissible medium temperature0...+80 °C
Electrical connectionvalve connector, size A

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Output signal4 ... 20 mA, 2-wire
Power supply8...30 V DC
Non-linearity0.5% BFSL0.25% BFSL
Measuring range
PriceA$437.54A$457.18
0...0.1 bar gauge14182732
0...0.25 bar gauge14182734
PriceA$228.61A$457.18
0...0.4 bar gauge14182736
0...0.6 bar gauge14116790
0...1 bar gauge1271904912963365
0...1.6 bar gauge12719405
0...2.5 bar gauge12719243
0...4 bar gauge12719251
0...6 bar gauge1271939112726606
0...10 bar gauge1271926012726614
0...16 bar gauge1271928612726622
0...25 bar gauge1271930812726631
0...40 bar gauge1271931612726649
0...60 bar gauge12719324
0...100 bar gauge1271938312726657
0...160 bar gauge12719375
0...250 bar gauge1271933212726665
0...400 bar gauge1271934112726673
PriceA$228.61
0...600 bar gauge12719367
PriceA$267.97
-1...0 bar gauge13488458
-1...+1 bar gauge68141212