Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model S-20

Superior pressure transmitter

For general industrial applications


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.61

Standard features

Non-linearity0.25% BFSL
Electrical connectionangular connector DIN 175301-803 A

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connectionG 1/4 A DIN EN ISO 1179-2G 1/2 B EN 837
SealingNBRcopper
Permissible medium temperature-20...+100°C-30...+100°C
Output signal4...20 mA, 2-wire4...20 mA, 2-wire
Power supplyDC 8...35 VDC 8...35 V
Measuring range
PriceA$770.06A$770.06
0...0.4 bar gauge1407122114071126
0...0.6 bar gauge1407122314071128
PriceA$589.54A$589.54
0...1 bar gauge1407122414071133
0...1.6 bar gauge1407122514071134
0...2.5 bar gauge1407123214071135
0...4 bar gauge1407123314071137
0...6 bar gauge1407123514071139
0...10 bar gauge1407123714071141
0...16 bar gauge1407123814071142
0...25 bar gauge1407123914071144
0...40 bar gauge1407124514071145
0...60 bar gauge1407124814071146
0...100 bar gauge1407125214071148
0...160 bar gauge1407125414071149
0...250 bar gauge1407126814071151
0...400 bar gauge1407127114071153
0...600 bar gauge1407127514071155
PriceA$685.80A$770.06
0...1000 bar gauge14071157
PriceA$685.80A$685.80
-1...0 bar gauge1407121714071123