Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model T15

Digital temperature transmitter

Programmable, head and rail mounting version


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetTE 15.01
Output signal4 ... 20 mA, 2-wire-design
Inputconfigurable by means of software
Measuring rangeconfigurable by means of software

Standard features

Explosion protectionWithout
Permissible ambient temperature transmitterStandard -40...85°C
ConfigurationBasic configuration (Pt100, 3-wire, 0 ... 150 °C, signaling down scale 3,5 mA)
FastenersCaptive mounting elements enclosed (screw/spring/ring)

Further approvals and other ignition protections are available “on request".
Individual configurations are available via option "custom configuration" ex works.

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Design
PriceA$230.33
Head14139419