Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model S-11

Flush pressure transmitter

For viscous and solids-containing media


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.02
Power supplyDC 10 (14) ... 30 V
Casestainless steel

Standard features

Output signal4 ... 20 mA, 2-wire
Unitbar
Accuracy0.5% of span
Electrical connection4-pin L-plug DIN EN 175301-803, IP65
Permissible medium temperature-30 ... +100 °C (-22 ... +212 °F)

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connectionG 1 B flush diaphragm with O-ringG 1/2 B, flush diaphragm with O-ring
Measuring range
PriceA$910.78A$910.78
0 ... 0.1 bar9083537
0 ... 0.16 bar9083545
0 ... 0.25 bar9021264
0 ... 0.4 bar9021272
0 ... 0.6 bar9021280
0 ... 1 bar9021299
0 ... 1.6 bar9021302
PriceA$910.78
0 ... 2.5 bar9021310
0 ... 4 bar9021213
0 ... 6 bar9021221
0 ... 10 bar9021230
0 ... 16 bar9021248
0 ... 25 bar9023518
0 ... 40 bar9023526
0 ... 60 bar9023534
0 ... 100 bar9023542
0 ... 160 bar9023550
0 ... 250 bar9023569
0 ... 400 bar9023577
0 ... 600 bar9023585