Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model SA-11

Pressure transmitter

For sanitary applications


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.80
Wetted partsstainless steel 1.4435
Casestainless steel
Permissible medium temperature-20 ... +150 °C (-4 ... +302 °F)

Standard features

Output signal4 ... 20 mA, 2-wire
Sealingwithout
Accuracy0.5% of span

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Electrical connection4-pin L-plug DIN EN 175301-803, IP65
Process connectionTri-Clamp DN 1 1/2"
Measuring range
PriceA$805.62
0 ... 0.25 bar7677894
0 ... 0.4 bar7002152
0 ... 1 bar7124809
0 ... 2.5 bar12026026
0 ... 4 bar7235864
0 ... 6 bar7796494
0 ... 10 bar7656552