Article No.:

×

Details

Price (Unit):
Amount:

excl. GST & shipping
, Delivery time workdays
Add to cart

Model T32.xS

Digital temperature transmitter with HART® protocol

Head and rail mounting version


-Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.
Can’t find the Product you are looking for? Contact our Sales team via Live Chat or 1800 806 401

Exemplary presentation

Technical information

Specifications according to data sheetTE 32.04
Output signal4 ... 20 mA, 2-wire-design
Inputconfigurable by means of software
Measuring rangeconfigurable by means of software

Standard features

Configurationbasic configuration (Pt100, 3-wire, 0 ... 150 °C, signalling down scale < 3,6 mA)
Permissible ambient temperature-40 °C ... +85 °C

The T32 can be applied for SIL applications (option).

Individual configurations are available with the option "custom configuration" Please note the configuration options (see right).

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
modelT32.1S, head mounting
Explosion protection
PriceA$659.05
without12655423
PriceA$714.92
Ex ia, for ATEX/IEC/CSA/FM/EAC/KOSHA/NEPSI/INMETRO/DNOP68174022